F_ScanAmsNetIds

F_ScanAmsNetIds 1:

The function F_ScanAmsNetIds can be used to convert a string containing the TwinCAT network address to individual address bytes. The individual address bytes are converted from left to right and returned as an array of bytes (type: T_AmsNetIdArr). The address bytes have a network byte order.

FUNCTION F_ScanAmsNetIds : T_AmsNetIdArr

VAR_INPUT
    sNetID : T_AmsNetID;
END_VAR

sNetID: TwinCAT network address as string (type: T_AmsNetId). E.g. '127.16.17.3.1.1''

Input parameters

Return parameter

Description

sNetID ≠ '' (empty string)
and sNetID ≠ '0.0.0.0.0.0'

All bytes are null

Error during the conversion, check the formatting of the sNetID string.

Example of a call in ST:

In the following example, a string with the network address '127.16.17.3.1.1' is converted to an array of address bytes.

PROGRAM MAIN
VAR
    ids    : T_AmsNetIDArr;
    sNetID : T_AmsNetID := '127.16.17.3.1.1';
END_VAR

ids := F_ScanAmsNetIds( sNetID );(* Result: ids[0]:=127, ids[1]:=16, ids[2]:=17, ids[3]:=3, ids[4]:=1, ids[5]:=1 *) 

Requirements

Development environment

Target system type

PLC libraries to include (Category group)

TwinCAT v3.1.0

PC or CX (x86, x64, ARM)

Tc2_System (System)