F_IOPortWrite

The function F_IOPortWrite can be used to write to an I/O position with a width of eSize. See also description of the F_IOPortRead function.
Notice | |
Hardware damage A direct hardware access is not a problem, as long as data is only read. Write access can result in crashes and/or destroy the hardware or the data on the storage media. This function can damage the hardware to such an extent that it is no longer bootable. |
FUNCTION F_IOPortWrite : BOOL
Inputs
VAR_INPUT
nAddr : UDINT;
eSize : E_IOAccessSize;
nValue : DWORD;
END_VAR
Name | Type | Description |
---|---|---|
nAddr | UDINT | I/O port address |
eSize | E_IOAccessSize | Number of data bytes to be written (type: E_IOAccessSize). |
nValue | DWORD | Value to be written. |
Return parameter | Description |
---|---|
TRUE | No error |
FALSE | Error |
Sample code in ST:
In the following example a PLC Function block for direct control of a PC speaker is implemented with the aid of the I/O -Port functions.
Interface:
FUNCTION_BLOCK FB_Speaker
(* Sample code from: "PC INTERN 2.0", ISBN 3-89011-331-1, Data Becker *)
VAR_INPUT
freq : DWORD := 10000; (* Frequency [Hz] *)
tDuration : TIME := T#1s; (* Tone duration *)
bExecute : BOOL; (* Rising edge starts function block execution *)
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VAR
VAR
fbTrig : R_TRIG;
nState : BYTE;
sts61H : DWORD;
cnt42H : DWORD;
cntLo : DWORD;
cntHi : DWORD;
timer : TON;
END_VAR
Implementation:
fbTrig( CLK := bExecute );
CASE nState OF
0:
IF fbTrig.Q THEN
bBusy := TRUE;
bError := FALSE;
nErrID := 0;
timer( IN := FALSE );
IF F_IOPortWrite( 16#43, NoOfByte_Byte, 182 ) THEN
cnt42H := 1193180 / freq;
cntLo := cnt42H AND 16#FF;
cntHi := SHR( cnt42H, 8 ) AND 16#FF;
F_IOPortWrite( 16#42, NoOfByte_Byte, cntLo ); (* LoByte *)
F_IOPortWrite( 16#42, NoOfByte_Byte, cntHi ); (* HiByte *)
timer( IN := TRUE, PT := tDuration );
sts61H := F_IOPortRead( 16#61, NoOfByte_Byte );
sts61H := sts61H OR 2#11;
F_IOPortWrite( 16#61, NoOfByte_Byte, sts61H ); (* speaker ON *)
nState := 1;
ELSE
nState := 100;
END_IF
END_IF
1:
timer( );
IF timer.Q THEN
sts61H := F_IOPortRead( 16#61, NoOfByte_Byte );
sts61H := sts61H AND 2#11111100;
F_IOPortWrite( 16#61, NoOfByte_Byte, sts61H ); (* speaker off *)
bBusy := FALSE;
nState := 0;
END_IF
100:
bBusy := FALSE;
bError := TRUE;
nErrID := 16#8000;
nState := 0;
END_CASE
Test application:
PROGRAM MAIN
VAR
fbSpeaker : FB_Speaker;
bStart : BOOL;
END_VAR
fbSpeaker( freq:= 5000,
tDuration:= t#1s,
bExecute:= bStart );
Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |