CLEARBIT32

CLEARBIT32 1:

The function resets the bit specified by a bit number in the 32 bit value that is passed to it to zero and returns the resulting value.

FUNCTION CLEARBIT32 : DWORD

CLEARBIT32 2: Inputs

VAR_INPUT
    inVal32 : DWORD;
    bitNo   : SINT;
END_VAR

Name

Type

Description

inVal32

DWORD

32-bit value to be changed.

bitNo

SINT

Number of the bit that is to be set (0-31). This number is internally converted to a modulo 32 value prior to execution.

Sample of calling the function in FBD:

CLEARBIT32 3:

Here bit 31 in the input value "C0000000" is reset. The result is the (hex) value "40000000".

Prerequisites

Development Environment

Target platform

PLC libraries to be integrated (category group)

TwinCAT v3.1.0

PC or CX (x86, x64, Arm®)

Tc2_System (system)