F_CreateIPv4Addr

The function generates a formatted (IPv4) Internet protocol network address and returns it as a return parameter of type string (e.g. 172.16.7.199).
FUNCTION F_CreateIPv4Addr : T_IPv4Addr
Inputs
VAR_INPUT
nIds : T_IPv4AddrArr;
END_VARName | Type | Description |
|---|---|---|
nIds | Byte array: Each byte corresponds to one address byte of the (IPv4) Internet Protocol network address. The address bytes have the network byte order. |
Example in structured text:
PROGRAM MAIN
VAR
ids : T_IPv4AddrArr := [172, 16, 7, 199];
sIPv4 : T_IPv4Addr := '';
END_VAR
sIPv4 := F_CreateIPv4Addr( ids );(* Result: '172.16.7.199' *) Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |