F_CmpLibVersion

The function F_CmpLibVersion compares the version of the existing library with the required version. Each library has its own version information as a constant of type: ST_LibVersion. The name of the constant has the format: stLibVersion_libraryname.
FUNCTION F_CmpLibVersion: DINT
Inputs
VAR_INPUT
stVersion : ST_LibVersion;
iMajor : UINT;
iMinor : UINT;
iBuild : UINT;
iRevision : UINT;
END_VARName | Type | Description |
|---|---|---|
stVersion | ST_LibVersion | Version of the existing library (type: ST_LibVersion) |
iMajor | UINT | Required major number |
iMinor | UINT | Required minor number |
iBuild | UINT | Required build number |
iRevision | UINT | Required revision number |
Return parameter | Version relationship |
|---|---|
-1 | Your version is lower than the required version. |
0 | Your version is the required version. |
+1 | Your version is higher than then required version. |
Example in ST:
IF F_CmpLibVersion( stLibVersion_Tc2_System, 3, 3, 8, 0) >= 0 THEN
(* newer lib ...*)
ELSE
(* older lib... *)
END_IFPrerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |