FB_RemoveDir

The function block FB_RemoveDir can be used to delete a directory from the data storage device. A directory containing files cannot be deleted.
![]() | This function block is only suitable for logging in real-time to a limited extent. |
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
sPathName : T_MaxString;
ePath : E_OpenPath := PATH_GENERIC; (* Default: generic file path*)
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId). |
sPathName | T_MaxString | Directory name to be deleted. When the function block is called, only one directory can be deleted. The last component of sPathName must contain the directory name to be deleted (type: T_MaxString). |
ePath | E_OpenPath | This input can be used to select a TwinCAT system path for deleting the directory on the target device (type: E_OpenPath). |
bExecute | BOOL | The function block is activated by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be created. |
bError | BOOL | If an error occurs during command execution, this output is set, once the bBusy output has been reset. |
nErrId | UDINT | Returns the ADS error code or the command-specific error code when the bError output is set. |
Command-specific error code | Possible cause |
---|---|
0x70C | Folder not found or invalid sPathName or ePath parameter. |
Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |