FB_FileTell
The function block FB_FileTell determines the current position of the file pointer. The position indicates the relative offset from the start of the file.
Note that for files opened in "Append at end of file" mode, the current position is determined by the last I/O operation, not by the position of the next write access. After a read operation, for example, the file pointer is at the position where the next read access will take place, not at the position where the next write access will take place. In append mode, the file pointer is always moved to the end before the write operation.
If no previous I/O operation was performed and the file was opened in append mode, the file pointer is at the start of the file.
![]() | This function block is only suitable for logging in real-time to a limited extent. |
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
hFile : UINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId). |
hFile | UINT | File handle, which was generated when the function block FB_FileOpen was created. |
bExecute | BOOL | The function block is activated by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
nSeekPos : DINT;(* On error, nSEEKPOS returns -1 *)
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed. |
bError | BOOL | If an error occurs during command execution, this output is set, once the bBusy output has been reset. |
nErrId | UDINT | Returns the ADS error code or the command-specific error code when the bError output is set. |
nSeekPos | DINT | Returns the current position of the file pointer. |
Command-specific error code | Possible cause |
---|---|
0x703 | Invalid or unknown file handle. |
0x70E | File was opened with wrong method (e.g. with obsolete FILEOPEN function block). |
Example of calling the function block in FBD:
PROGRAM Test
VAR
fbFileTell : FB_FileTell;
hFile : UINT;
bFileTell : BOOL;
bFileTellBusy : BOOL;
bFileTellError : BOOL;
nFileTellErrorId : UDINT;
nFileTellSeekPos : DINT;
END_VAR

Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |