FB_FileRename

The function block FB_FileRename can be used to rename a file.
![]() | This function block is only suitable for logging in real-time to a limited extent. |
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
sOldName : T_MaxString;
sNewName : T_MaxString;
ePath : E_OpenPath := PATH_GENERIC; (* Default: generic file path*)
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetId | T_AmsNetId | String containing the AMS network ID of the target device to which the ADS command is addressed (type: T_AmsNetId). |
sOldName | T_MaxString | Old file name (type: T_MaxString) |
sNewName | T_MaxString | New file name (type: T_MaxString) |
ePath | E_OpenPath | This input can be used to select a TwinCAT system path on the target device for opening the file (type: E_OpenPath). |
bExecute | BOOL | The function block is activated by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is activated, this output is set to TRUE and remains set until feedback is received. As long as bBusy is TRUE, no new command can be executed. |
bError | BOOL | If an error occurs during command execution, this output is set, once the bBusy output has been reset. |
nErrId | UDINT | Returns the ADS error code or the command-specific error code when the bError output is set. |
Command-specific error code | Possible cause |
---|---|
0x70C | File not found. Invalid sOldName, sNewName or ePath parameter. |
Example of calling the function block in FBD:
PROGRAM Test
VAR
fbFileRename : FB_FileRename;
bFileRename : BOOL;
bFileRenameBusy : BOOL;
bFileRenameError : BOOL;
nFileRenameErrId : UDINT;
END_VAR

Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |