ADSREADRES

The ADSREADRES function block acknowledges Indications of a PLC task. A response is sent to the ADS source device via a positive edge on the RESPOND input. The source device is addressed via the PORT and NETID parameters. The INVOKEID parameter is used by the source device to assign the responses to the requests and is adopted by the output of the ADSREADIND function block. An error code can be returned to the ADS source device via the RESULT parameter.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
PORT : T_AmsPort;
INVOKEID : UDINT;
RESULT : UDINT;
LEN : UDINT;
DATAADDR : PVOID;
RESPOND : BOOL;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetId | String containing the AMS network ID of the source device, to which the ADS command is to be sent (type: T_AmsNetId). |
PORT | T_AmsPort | Port number of the ADS source device to which the response should be sent (type: T_AmsPort). |
INVOKEID | UDINT | Handle of the command, which was sent. The InvokeID is specified from the source device and serves to identify the commands. |
RESULT | UDINT | ADS error code or command-specific error code to be sent to the source device. |
LEN | UDINT | Number of data to be read in bytes. |
DATAADDR | PVOID | Address of the data buffer, which should be read. |
RESPOND | BOOL | The function block is activated by a positive edge at this input. |
Outputs
VAR_OUTPUT
(*none*)
END_VAR
Prerequisites
Development Environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_System (system) |