FB_NT_QuickShutdown
Notice | |
Loss of data The function block FB_NT_QuickShutdown is used internally by the various FB_S_UPS blocks. It must not be used independently, because this could result in data loss! |
The function block FB_NT_QuickShutdown can be used to trigger an immediate reboot, without stopping TwinCAT or the Windows operating system.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetId | AmsNetID of the controller |
START | BOOL | Rising edge leads to immediate reboot of the controller. |
TMOUT | TIME | Timeout time |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
BUSY | BOOL | Quick shutdown is executed. |
ERR | BOOL | Becomes TRUE, as soon as an error occurs. |
ERRID | UDINT | Supplies the error number when the ERR output is set. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.0.0 | PC or CX (x86), 1-Second UPS | Tc2_SUPS (Version: 3.3.3.0) |