ST_SMIMessageQueueItem
TYPE ST_SMIMessageQueueItem :
STRUCT
dwAddr : DWORD;
eAddrType : E_SMIAddrType;
eCommandType : E_SMICommandType;
eResponseFormat : E_SMIResponseFormat;
arrIdentificationBytes : ARRAY [0..2] OF BYTE;
arrParameters : ARRAY [0..2] OF DWORD;
udiMessageHandle : UDINT;
bSuppressResponseBuffer : BOOL;
END_STRUCT
END_TYPERequirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_SMI from 3.3.5.0 |