ST_PN_DeviceInfo
The data structure ST_PN_DeviceInfo contains information about the PROFINET controller.
TYPE str_PN_DeviceInfo :
STRUCT
nBoxAddr : UINT;
sBoxName : STRING(240);
sIP_Addr : STRING(15);
sSubNetMask : STRING(15);
sDefaultGateway : STRING(15);
PnIoState : WORD;
PnIoDiag : WORD;
nNrOfInputCR : UINT;
nNrOfOutputCR : UINT;
nCycleTime : UDINT;
END_STRUCT
END_TYPE
Name | Description |
---|---|
nBoxAddre | BOX ID from TwinCAT |
sBoxName | PROFINET box/device name |
sIP_Addr | IP address |
sSubNetMask | Subnet mask |
sDefaultGateway | Default gateway |
PnIoState | PROFINET state |
PnIoDiag | PROFINET diagnosis |
nNoOfInputCR | Number of input CR (Communication Relation) |
nNoOfOutputCR | Number of output CR (Communication Relation) |
nCycleTime | PROFINET cycle time in µs |