str_IM_0xAFF0
The data structure str_IM_0xAFF0 maps the structure of the I&M0 frame in the PLC. This structure is used to read from a PROFINET device and contains vendor information.
TYPE str_IM_0xAFF0 :
STRUCT
nBlockTyp : WORD;
nBlockLen : WORD;
nBlockVersion : WORD;
nVendorID : WORD;
cOrderID : STRING(21);
cSerialNumber : STRING(17);
nHW_Rev : WORD;
strSW_Rev : str_SW_Rec;
nRevCount : WORD;
nProfileID : WORD;
nProfileSpecType : WORD;
arIM_Version : ARRAY [0..1) OF BYTE;
nSupport : WORD;
END_STRUCT
END_TYPE