RecStruct

The data structure RecStruct maps the PROFINET record data, i.e. the acyclic parameter data, in the PLC.

TYPE RecStruct :
STRUCT
    nRw             : WORD; (* 0 = read / 1 = write *)
    nNrOfAR         : WORD; (* Number of Application Relationship*)
    nAPI            : DWORD; (* Application Process Identifier *)
    nSlot           : WORD; (* Coupler  =  0 / Terminal > 0*) 
    nSubSlot        : WORD; (* 1 *)
    nIndex          : WORD; (* Register e.g. 0xAFF0 = IM0 *)
    nHWnLength      : WORD; (* Read = 0 *)
    nLenOfAlign     : WORD; (* 0 *)
END_STRUCT
END_TYPE