E_PN_ALARM_TYP

E_PN_ALARM_TYP

The enumeration type E_PN_ALARM_TYP lists all PROFINET communication alarms.

TYPE E_PN_ALARM_TYP :
(
    PN_ALARM_RESERVE                               :=0,
    PN_ALARM_DIAGNOSE_APPEARS                      :=1,
    PN_ALARM_PROCESS                               :=2,
    PN_ALARM_PULL                                  :=3,
    PN_ALARM_PLUG                                  :=4,
    PN_ALARM_STATUS                                :=5,
    PN_ALARM_UPDATE                                :=6,
    PN_ALARM_REDUNDANCY                            :=7,
    PN_ALARM_Controlled_by_Supervisor              :=8,
    PN_ALARM_Released                              :=9,
    PN_ALARM_Plug_Wrong_Submodule                  :=16#A,
    PN_ALARM_Diagnosis_Disappears                  :=16#B,
    PN_ALARM_Multicast_Communication_Mismatch      :=16#C,
    PN_ALARM_Multicast                             :=16#D,
    PN_ALARM_STATUS_                               :=16#E,
    PN_ALARM_Sync_                                 :=16#F,
    PN_ALARM_Isochronous_Mode_Problem_Notification :=16#10
);
END_TYPE