E_MP_EV6way_V4_BusFailAction
Bus failure action.
TYPE E_MP_EV6way_V4_BusFailAction :
(
MPBus_EV_BusFailAction_None := 0,
MPBus_EV_BusFailAction_OpenSeq1 := 1,
MPBus_EV_BusFailAction_OpenSeq2 := 2,
MPBus_EV_BusFailAction_Close := 3,
MPBus_EV_BusFailAction_MaxSeq1 := 6,
MPBus_EV_BusFailAction_MaxSeq2 := 7,
MPBus_EV_BusFailAction_MotorStop := 8
);
END_TYPEMPBus_EV_BusFailAction_None: None.
MPBus_EV_BusFailAction_OpenSeq1: Opening sequence 1.
MPBus_EV_BusFailAction_OpenSeq2: Opening sequence 2.
MPBus_EV_BusFailAction_Close: Close.
MPBus_EV_BusFailAction_MaxSeq1: Maximum sequence 1.
MPBus_EV_BusFailAction_MaxSeq2: Maximum sequence 2.
MPBus_EV_BusFailAction_MotorStop: Stop the motor.
Requirements
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4024.77 | Tc2_MPBus from 3.8.1.0 |