Setting the IP address
This sample illustrates write access to IPC diagnostics data via general function blocks. In the same way all other elements of the IPC diagnostics modules can be accessed.
![]() | Active network connection Changing these settings requires an active network connection for the selected Ethernet/EtherCAT adapter. Without an active network connection no parameters can be (pre-)set. |
Sample: setting the IP address of a Beckhoff IPC
Variable Declaration
PROGRAM MAIN
// First DHCP is set off and then the given new IP address is set.
// The program code is executed only one time. To restart the program set bStart TRUE again.
VAR
bStart : BOOL := TRUE;
nState : INT := 100;
fbScan : FB_MDP_ScanModules;
fbWrite : FB_MDP_Write;
stMDPAddr : ST_MDP_Addr;
bDHCP : BOOL;
sIP : T_IPv4Addr := '174.18.3.154'; // the new ip address
bError : BOOL;
nErrID : UDINT;
END_VAR
Program code
CASE nState OF
100: // idle
IF bStart THEN
bStart := FALSE;
nState := 00;
END_IF
00: (* scan MDP module list for dyn.module id of NIC module *)
fbScan(
bExecute := TRUE,
nModuleType := eMDP_ModT_NIC,
iModIdx := 0, (* index of NIC module / network port *)
sAmsNetId := ''
);
nState := 01;
01:
fbScan( bExecute:= FALSE );
IF NOT fbScan.bBusy THEN
IF NOT fbScan.bError THEN
stMDPAddr.nArea := INT_TO_BYTE(eMDP_Area_ConfigArea);
stMDPAddr.nModuleId := fbScan.nDynModuleId;
stMDPAddr.nTableId := 1;
nState := 10;
ELSE
bError := TRUE;
nErrID := fbScan.nErrID;
nState := 00;
END_IF
END_IF
10: // set DHCP off
stMDPAddr.nSubIdx := 4; // DHCP
bDHCP := FALSE;
fbWrite(
bExecute := TRUE,
stMDP_DynAddr := stMDPAddr,
pSrcBuf := ADR(bDHCP),
cbSrcBufLen := SIZEOF(bDHCP),
sAmsNetId := ''
);
nState:= 11;
11:
fbWrite( bExecute:= FALSE );
IF NOT fbWrite.bBusy THEN
IF NOT fbWrite.bError THEN
nState := 20;
ELSE
bError := TRUE;
nErrID := fbWrite.nErrID;
nState := 10;
END_IF
END_IF
20: // set new IP address
stMDPAddr.nSubIdx := 2; // IP address
fbWrite(
bExecute := TRUE,
stMDP_DynAddr := stMDPAddr,
pSrcBuf := ADR(sIP),
cbSrcBufLen := LEN(sIP),
sAmsNetId := ''
);
nState := 21;
21:
fbWrite( bExecute:= FALSE );
IF NOT fbWrite.bBusy THEN
IF NOT fbWrite.bError THEN
nState := 100; (* NIC settings executed *)
ELSE
bError := TRUE;
nErrID := fbWrite.nErrID;
nState := 20;
END_IF
END_IF
END_CASE