Reading IPC serial numbers
This sample illustrates access to the serial number of the IPCs and the serial number of the IPC's mainboard.
- The serial number of the mainboard can be read via a subindex in module Mainboard in the Configuration Area of the IPC diagnostics. The general function block FB_MDP_ReadElement is used for this purpose.
- The serial number of the IPC can be read via index 0xF9F0 in the Device Area of the IPC diagnostics. The general function block FB_MDP_ReadIndex is used for this purpose.
Sample: querying the serial number of a Beckhoff IPC
Enumeration definition
//** = simply adjust these lines if modifying code for own purposes
// central definition of state machine states
// (supports easy program modification)
{attribute 'qualified_only'}
TYPE E_State :
(
Idle, // idle state
ReadSnoMainboardInit, //** initiate reading serial number of mainboard
ReadSnoMainboardProcess, //** process reading serial number of mainboard
ReadSnoIPCInit, //** initiate reading serial number of IPC
ReadSnoIPCProcess //** process reading serial number of IPC
);
END_TYPE
Variable Declaration
PROGRAM MAIN
VAR
// internal use
sAmsNetId : STRING := ''; //** ADS Net ID (local = '')
eState : E_State; // Enum with index for state machine
bStart : BOOL := TRUE; // flag to trigger restart of statemachine
sData : STRING; // data storage for string variable
stMDP_Addr : ST_MDP_Addr; // structure which will include all address parameters
// FB instances
fbReadMDPElement : FB_MDP_ReadElement; // instance of FB for reading MDP element
fbReadMDPIndex : FB_MDP_ReadIndex; // instance of FB for reading MDP index
// results of execution
bError : BOOL; // error flag (indicator: error occured)
nErrID : UDINT; // last error ID
sSerialNoMainboard : STRING; //** buffer for serial number of mainboard
sSerialNoIPC : STRING; //** buffer for serial number of IPC
END_VAR
Program code
// For an easy re-use of the following code for own purposes, parts of this sample program use
// "general" data names (and copy the results in specific variables after processing the code).
CASE eState OF
E_State.Idle:
IF bStart THEN
bStart := FALSE;
eState := E_State.ReadSnoMainboardInit; //** initiate first state
END_IF
//** read serial number of mainboard **************************************************************
E_State.ReadSnoMainboardInit: //** trigger FB: request mainboard serial number
sData := ''; // clear data buffer
sSerialNoMainboard := ''; //** clear buffer for serial number of mainboard
stMDP_Addr.nArea := INT_TO_BYTE(eMDP_Area_ConfigArea); //** set area address to "Config Area"
stMDP_Addr.nTableId := 1; //** table ID in index for "mainboard information"
stMDP_Addr.nSubIdx := 2; //** subindex in table ID for "serial number"
fbReadMDPElement(
bExecute := TRUE, // Flag: trigger execution of FB
eModuleType := eMDP_ModT_Mainboard, //** desired module type / index = Mainboard
stMDP_Addr := stMDP_Addr, // MDP address structure. Dynamic module ID will be added internally.
iModIdx := 0, //** Instance of desired module type (default: 0 = first instance)
pDstBuf := ADR(sData), // buffer for storing data
cbDstBufLen := SIZEOF(sData), // length of buffer
sAmsNetId := sAmsNetId, // AMS Net ID
);
eState := E_State.ReadSnoMainboardProcess; //** next state: process FB
E_State.ReadSnoMainboardProcess: //** process FB: request mainboard serial number
fbReadMDPElement(bExecute := FALSE); // Flag: Get execution state of FB
IF NOT fbReadMDPElement.bBusy THEN // FB executed?
IF fbReadMDPElement.bError THEN // Error?
bError := TRUE; // set error flag
nErrID := fbReadMDPElement.nErrID; // store error id (16#ECA60105 = BIOS or HW does
// not support this data (here: mainboard data))
eState := E_State.Idle; // finish state machine
ELSE // set parameters for next steps
bError := FALSE; // turn off error flag
sSerialNoMainboard := sData; //** store serial number of mainboard in dedicated variable
eState := E_State.ReadSnoIPCInit; //** next state
END_IF
END_IF
//** read serial number of IPC **************************************************************
E_State.ReadSnoIPCInit: //** trigger FB: request single index in MDP Device Area, IPC serial number
sData := ''; // clear data buffer
sSerialNoIPC := ''; //** clear buffer for serial number of IPC
fbReadMDPIndex(
bExecute := TRUE, // Flag: trigger execution of FB
nIndex := 16#F9F0, //** index: read serial number IPC (-> see docu 'MDP device area')
nSubIndex := 0, //** first subdindex (there is only one available for index 16#F9F0)
pDstBuf := ADR(sData), // buffer for storing serial number
cbDstBufLen := SIZEOF(sData), // length of buffer
sAmsNetId := sAmsNetId, // AMS Net ID
);
eState := E_State.ReadSnoIPCProcess; //** next state: process FB
E_State.ReadSnoIPCProcess: //** process FB:: request single index in MDP Device Area, IPC serial number
fbReadMDPIndex(bExecute := FALSE); // flag: Get execution state of FB
IF NOT fbReadMDPIndex.bBusy THEN // FB executed?
IF fbReadMDPIndex.bError THEN // error?
bError := TRUE; // set error flag
nErrID := fbReadMDPIndex.nErrID; // store error id (16#ECA60105 = BIOS or HW does
// not support this data (here: IPC serial number))
eState := E_State.Idle; // finish state machine
ELSE // set parameters for next steps
bError := FALSE; // turn off error flag
sSerialNoIPC := sData; //** store serial number of mainboard
eState := E_State.Idle; //** set here next state if expanding the state machine
END_IF
END_IF
END_CASE
![]() | Returning of the mainboard serial number instead of the IPC serial number In older BIOS version (before Q4/2013) the serial number was not stored in the IPC BIOS. In these cases the return value is the serial number of the IPC mainboard. With older Beckhoff Automation Device Driver versions, the return value is also the serial number of the IPC mainboard. The serial number of the IPC mainboard can always be read via the mainboard module |
