ST_MDP_TwinCAT

TYPE ST_MDP_TwinCAT :
STRUCT
    iLen            : UINT;         (* Length *)
    iMajorVersion   : UINT;         (* Major Version *)
    iMinorVersion   : UINT;         (* Minor Version *)
    iBuild          : UINT;         (* Build *)
    sAmsNETid       : T_MaxString;  (* Ams NET ID *)
    iRegLevel       : UDINT;        (* TwinCAT registration level *)
    iStatus         : UINT;         (* TwinCAT status *)
    iRunAsDev       : UINT;         (* Run As Device *)     (* available for WindowsCE *)
    iShowTargetVisu : UINT;         (* show target visualization *) (* available for WindowsCE *)
    iLogFileSize    : UDINT;        (* log file size *)     (* available for WindowsCE *)
    sLogFilePath    : T_MaxString;  (* log file path *)     (* available for WindowsCE *)
END_STRUCT
END_TYPE

The structure contains information on the MDP TwinCAT module.

This complete information can be queried by means of the function block FB_MDP_TwinCAT_Read.

The parameters existing in this structure correspond to the subindices of the first table (Table ID 1) within the MDP TwinCAT module.