FB_MDP_ReadModuleHeader

The function block enables querying of the header of an IPC diagnostics module.
VAR_INPUT
VAR_INPUT
bExecute : BOOL;
nDynModuleId : BYTE; (* the dynamic module id for which the module header is requested *)
tTimeout : TIME := DEFAULT_ADS_TIMEOUT; (* States the time before the function is cancelled. *)
sAmsNetId : T_AmsNetId; (* keep empty '' for the local device *)
END_VARbExecute: The function block is called by a rising edge on the input bExecute, if the block is not already active.
nDynModuleId: The dynamic module id for which the module header is requested.
tTimeout: Specifies a maximum length of time for the execution of the function block.
sAmsNetId: To execute the query on the local device, it is not necessary to specify this input variable. Alternatively, an empty string can be specified. To direct the query to another computer, its AMS Net Id (of type T_AmsNetId) can be specified here.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL; (* indicates if Read was successfull or not *)
nErrID : UDINT;
stMDP_ModHeader : ST_MDP_ModuleHeader;
END_VARbBusy: This output is TRUE as long as the function block is active.
bError: Becomes TRUE as soon as an error situation occurs.
nErrID: Returns an error code if the bError output is set.
stMDP_ModuleHeader: At this output the header information for the read IPC diagnostics modules is displayed in the form of the structure ST_MDP_ModuleHeader.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, ARM) | Tc2_MDP |