MC_MoveContinuousRelative
The function block MC_MoveContinuousRelative is used to start a positioning by a relative distance and to monitor the axis movement over the entire travel path. At the target position a constant end velocity is reached, which is maintained. The "InEndVelocity" output is set once the target position was reached. Otherwise, the output "CommandAborted" or, in case of an error, the output "Error" is set.
Once the target position has been reached, the block function is complete and the axis is no longer monitored.
The maximum dynamics set in the axis parameters are normally not taken into account when issuing a motion command.
![]() | MC_MoveContinuousRelative is not implemented for fast/slow axes. |
Inputs
VAR_INPUT
Execute : BOOL;
Distance : LREAL;
Velocity : LREAL;
EndVelocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : MC_BufferMode;
Options : ST_MoveOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
Distance | LREAL | Relative distance to be used for positioning. |
Velocity | LREAL | Maximum velocity for the movement over the "Distance" (>0). |
EndVelocity | LREAL | End velocity to be maintained after the relative "Distance". |
Acceleration | LREAL | Acceleration (≥0) |
Deceleration | LREAL | Deceleration (≥0) |
Jerk | LREAL | Jerk (≥0) |
BufferMode | Is evaluated if the axis is already executing another command. MC_MoveContinuousRelative becomes active after the current command or aborts it. Transition conditions from the current to the next command are also determined by the BufferMode. A second function block is always required to use the BufferMode. It is not possible to trigger a move function block with new parameters while it is active. | |
Options | Data structure containing additional, rarely used parameters. The input can normally remain open. |
See also: General rules for MC function blocks
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
InEndVelocity : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
InEndVelocity | BOOL | TRUE when the target position has been reached. |
Busy | BOOL | TRUE as soon as the command is started with "Execute" and as long as the movement command is processed. If "Busy" is FALSE, the function block is ready for a new order. At the same time one of the outputs "CommandAborted" or "Error" is set. |
Active | BOOL | Indicates that the command is executed. If the command was buffered, it becomes active once a running command is completed. |
CommandAborted | BOOL | TRUE if the command could not be executed completely. The axis was stopped or the current command was replaced by another Move command. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
See also: General rules for MC function blocks
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |
