MC_MoveRelative
The function block MC_MoveRelative starts a relative positioning procedure based on the current set position and monitors the axis movement over the whole travel path. The "Done" output is set once the target position has been reached. Otherwise, the output "CommandAborted" or, in case of an error, the output "Error" is set.
The maximum dynamics set in the axis parameters are normally not taken into account when issuing a motion command.
Motion commands can be applied to coupled slave axes, if this option was explicitly activated in the axis parameters. A motion command such as MC_MoveRelative then automatically leads to decoupling of the axis, after which the command is executed. In this case the only available BufferMode is "Aborting".
In this special case, the dynamics of the slave axis are limited to the maximum dynamics.
Inputs
VAR_INPUT
Execute : BOOL;
Distance : LREAL;
Velocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : MC_BufferMode;
Options : ST_MoveOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
Distance | LREAL | Relative distance to be used for positioning. |
Velocity | LREAL | Maximum travel velocity (>0). |
Acceleration | LREAL | Acceleration (≥0) |
Deceleration | LREAL | Deceleration (≥0) |
Jerk | LREAL | Jerk (≥0) |
BufferMode | Is evaluated if the axis is already executing another command. MC_MoveRelative becomes active after the current command or aborts it. Transition conditions from the current to the next command are also determined by the BufferMode. If the command is applied to a coupled slave axis, the only available BufferMode is "Aborting". A second function block is always required to use the BufferMode. It is not possible to trigger a move function block with new parameters while it is active. | |
Options | Data structure containing additional, rarely used parameters. The input can normally remain open. |
See also: General rules for MC function blocks
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
Done | BOOL | TRUE when the target position has been reached. |
Busy | BOOL | TRUE as soon as the command is started with "Execute" and as long as the movement command is processed. If "Busy" is FALSE, the function block is ready for a new order. At the same time, one of the outputs "Done", "CommandAborted" or "Error" is set. |
Active | BOOL | Indicates that the command is executed. If the command was buffered, it becomes active once a running command is completed. |
CommandAborted | BOOL | TRUE if the command could not be executed completely. The axis was stopped or the current command was replaced by another Move command. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
See also: General rules for MC function blocks
![]() |
|
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |
