MC_OverrideFilter
The function block MC_OverrideFilter can be used to convert an unfiltered override value consisting of digits (e.g. a voltage value of an analog input terminal) into a filtered override value that matches the cyclic axis interface (PlcToNc) (DWORD in the range 0...1000000). This filtered override is also available in percent (LREAL in the range 0...100%).
The raw input value is limited to a validity range by "LowerOverrideThreshold" and "UpperOverrideThreshold", and implemented as parameterizable steps (resolution) ("OverrideSteps"). After each override change at the output of the FB, the system internally waits for a minimum recovery time ("OverrideRecoveryTime") before a new override value can be applied. The only exceptions are the override values 0% and 100%, which are always implemented without delay for safety reasons.
![]() | Due to the gradation of the output override value ("OverrideValueFiltered"), the filtered override can become zero with very small override input values ("OverrideValueRaw"). A zero override leads to standstill of the axis. If total standstill is undesired, "OverrideValueRaw" should not fall below the smallest level. |
Inputs
VAR_INPUT
OverrideValueRaw : DINT;
LowerOverrideThreshold : DINT := 0; (* 0...32767 digits *)
UpperOverrideThreshold : DINT := 32767; (* 0...32767 digits *)
OverrideSteps : UDINT := 200; (* 200 steps => 0.5 percent *)
OverrideRecoveryTime : TIME := T#150ms; (* 150 ms *)
END_VARName | Type | Description |
|---|---|---|
OverrideValueRaw | DINT | Raw, unfiltered override value (e.g. a voltage value of an analog input terminal). |
LowerOverrideThreshold | DINT | Lower threshold that limits the raw override value. |
UpperOverrideThreshold | DINT | Upper threshold that limits the raw override value. |
OverrideSteps | UDINT | The specified steps (override resolution). |
OverrideRecoveryTime | TIME | Minimum recovery time, after which a new filtered override value is applied to the output. However, the override values 0% and 100% are implemented without delay. |
Outputs
VAR_OUTPUT
OverrideValueFiltered : DWORD; (* 0...1000000 counts *)
OverridePercentFiltered : LREAL; (* 0...100 % *)
Error : BOOL;
ErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
OverrideValueFiltered | DWORD | The filtered override value in digits (the data type matches the override in the cyclic axis interface 0..1000000). |
OverridePercentFiltered | LREAL | Filtered override value in percent (0..100%). |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
Possible error number | Possible causes |
|---|---|
MC_ERROR_PARAMETER_NOT_CORRECT |
|
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |
