MC_Power
The function block is used to switch the software enable of an axis. Enable can be activated for both directions of travel or only one direction. At "Status" output operational readiness of the axis is indicated.
A velocity override influences the velocity of all travel commands by a specified percentage.
Depending on the drive type, "Status" also signals operational readiness of the drive. Digital drives provide feedback on operational readiness, while analog drives are unable to indicate their operational readiness. In the latter case Status only indicated operational readiness of the control side.
![]() | In addition to software enable it may be necessary to activate a hardware enable signal in order to enable a drive. This signal is not influenced by MC_Power and must be activated separately by the PLC. |
Inputs
VAR_INPUT
Enable : BOOL; (* B *)
Enable_Positive : BOOL; (* E *)
Enable_Negative : BOOL; (* E *)
Override : LREAL (* V *) := 100.0; (* in percent - Beckhoff proprietary input *)
BufferMode : MC_BufferMode; (* V *)
Options : ST_PowerOptions;
END_VAR
Name | Type | Description |
---|---|---|
Enable | BOOL | General software enable for the axis. |
Enable_Positive | BOOL | Feed enable in positive direction. Only takes effect if Enable = TRUE. |
Enable_Negative | BOOL | Feed enable in negative direction. Only takes effect if Enable = TRUE. |
Override | LREAL | Velocity override in % for all movement commands. (0 ≤ Override ≤ 100.0) |
BufferMode | This is evaluated when "Enable" is reset. MC_Aborting mode leads to immediate deactivation of the axis enable. Otherwise, e.g. in "MC_Buffered" mode, the function block waits until the axis no longer executes a command. | |
Options | ST_PowerOptions | Not implemented. |
See also: General rules for MC function blocks
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Status : BOOL; (* B *)
Busy : BOOL; (* V *)
Active : BOOL; (* V *)
Error : BOOL; (* B *)
ErrorID : UDINT; (* E *)
END_VAR
Name | Type | Description |
---|---|---|
Status | BOOL | TRUE when the axis is ready for operation. |
Busy | BOOL | TRUE, as long as the function block is called with Enable = TRUE. |
Active | BOOL | Indicates that the command is executed. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
See also: General rules for MC function blocks
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |