MC_PhasingRelative
The function block MC_PhasingRelative can be used to set a phase shift between a master and a slave axis. The function block executes a superimposed movement of the slave axis, thereby changing the position difference between master and slave by the distance "PhaseShift".
The dynamic values "velocity", "acceleration" and "deceleration" refer to the superimposed movement with which the phase shift is carried out. The movement is always jerk-limited, based on the constant jerk value set in the Jerk parameter. This value applies both to "Acceleration" and "Deceleration".
The phase shift can be used for a simple MC_GearIn coupling, as well as for a coupling with dynamic coupling factor. In the latter case, note that MC_GearInMultimaster is used with Options.AdvancedSlaveDynamics = TRUE (gearing) or MC_CamIn_V2 (camming).
MC_GearInDyn is not supported.
Inputs
VAR_INPUT
Execute : BOOL;
ContinuousUpdate : BOOL;
PhaseShift : LREAL;
Velocity : LREAL;
Acceleration : LREAL;
Deceleration : LREAL;
Jerk : LREAL;
BufferMode : MC_BufferMode;
Options : ST_PhasingOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
ContinuousUpdate | BOOL | If this input is TRUE at the rising edge at the Execute input, the "PhaseShift", "Velocity", "Acceleration", "Deceleration" and "Jerk" inputs can be changed during the execution of the command and made effective as quickly as possible. |
PhaseShift | LREAL | Amount by which the phase shift between master and slave axis is changed. |
Velocity | LREAL | Maximum velocity that may be reached during the phase shift (>=0.01). |
Acceleration | LREAL | Maximum acceleration value |
Deceleration | LREAL | Maximum deceleration value |
Jerk | LREAL | Maximum jerk value |
BufferMode | MC_BufferMode | MC_Aborting only |
Options | ST_PhasingOptions | Not implemented |
Inputs/outputs
VAR_IN_OUT
Master : AXIS_REF;
Slave : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Master | AXIS_REF | Axis data structure of the master |
Slave | AXIS_REF | Axis data structure of the slave |
The axis data structure of type AXIS_REF addresses an axis unambiguously within the system. Among other parameters it contains the current axis status, including position, velocity or error state.
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorId : UDINT;
CoveredPhaseShift : LREAL;
END_VARName | Type | Description |
|---|---|---|
Done | BOOL | TRUE when the absolute phase shift is established. |
Busy | BOOL | TRUE as soon as the command is started with "Execute" and as long as the phase shift occurs. If "Busy" is FALSE, the function block is ready for a new order. At the same time, one of the outputs "Done", "CommandAborted" or "Error" is set. |
Active | BOOL | Indicates that the command is executed. If the command was buffered, it becomes active once a running command is completed. |
CommandAborted | BOOL | TRUE if the command could not be executed completely. The axis was stopped or the current command was replaced by another Move command. |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
CoveredPhaseShift | LREAL | Absolute phase shift |
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |