E_NcIoInput
TYPE E_NcIoInput :
(
NcIoInputnState1 := 0,
NcIoInputnState2 := 1,
NcIoInputnState3 := 2,
NcIoInputnState4 := 3,
NcIoInputnState5 := 4,
NcIoInputnState6 := 5,
NcIoInputnState7 := 6,
NcIoInputnState8 := 7,
NcIoInputnDataIn1 := 8,
NcIoInputnDataIn2 := 9,
NcIoInputnDataIn3 := 10,
NcIoInputnDataIn4 := 11,
NcIoInputnDataIn5 := 12,
NcIoInputnDataIn6 := 13,
NcIoInputnDataIn7 := 14,
NcIoInputDcInputTime := 15, // only encoder
NcIoInputDcOutputTime := 16 // only drive
);
END_TYPE