MC_ReadNcIoInput

MC_ReadNcIoInput 1:

The MC_ReadNcIoInput function block can be used to read I/O inputs of the axis.

MC_ReadNcIoInput 2: Inputs

VAR_INPUT
    Execute           : BOOL;
    Device            : E_NcIoDevice := E_NcIoDevice.NcIoDeviceDrive;
    NcIoInput         : E_NcIoInput := E_NcIoInput.NcIoInputnState1;
    BitSelectMask     : DWORD := 16#0;
END_VAR

Name

Type

Description

Execute

BOOL

The command is executed with a rising edge.

Device

E_NcIoDevice

Selection of the Nc axis component whose I/O object is to be read (encoder or drive).

NcIoOutput

E_NcIoInput

Choice of the sub-object whose value is to be read (e.g. nState1).

BitSelectMask

DWORD

Mask for selecting which bits are to be read.

MC_ReadNcIoInput 3: Inputs/outputs

VAR_IN_OUT
    Axis : AXIS_REF;
END_VAR

Name

Type

Description

Axis

AXIS_REF

Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state.

MC_ReadNcIoInput 4: Outputs

VAR_OUTPUT
    BitValues         : DWORD;
    Done              : BOOL;
    Busy              : BOOL;
    Error             : BOOL;
    ErrorID           : UDINT;
END_VAR

Name

Type

Description

BitValues

DWORD

Values of the corresponding read bits.

Done

BOOL

TRUE if the command was executed without errors.

Busy

BOOL

TRUE as soon as the command is started with Execute and as long as the command is processed. If "Busy" is FALSE, the function block is ready for a new order.

Error

BOOL

TRUE, if an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.

Requirements

Development environment

Target platform

PLC library to include

TwinCAT v3.1.4024.73

TwinCAT v3.1.4026

TF5000.NCPTP.XAE 1.0.6

TF5000.NCPTP.XAR 3.1.5038

PC or CX (x86)

Tc2_MC2 v3.3.72