MC_ConvertPosToIncPos
The function block MC_ConvertPosToIncPos converts an NC axis position into a corresponding incremental encoder position.
The incremental position is scaled with the scaling factor and the currently valid position offset is applied. The determined NC axis position is in the same coordinate system as the actual position of the axis.
Please note: For the incremental position, bear in mind that the incremental encoder position regularly overflows. If the NC axis position is too far away from the actual position of the NC axis, the function block returns an error.
Inputs
VAR_INPUT
Axis : AXIS_REF;
Position : LREAL;
Options : ST_NcPositionConversionOptions;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. It contains the current axis status, including position, velocity or error state, among other parameters. | |
Position | LREAL | Position of the NC axis |
Options | Optional parameters |
Outputs
VAR_OUTPUT
Valid : BOOL;
IncPos : UDINT;
Error : BOOL;
ErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Valid | BOOL | Supplies the NC axis position corresponding to dcTime. This is an NC axis position that has been scaled and provided with an offset, with, for instance, physical units: degrees or millimeters. |
InPos | UDINT | Incremental encoder position |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | Returns the error number if an error occurs, e.g. error 0x4012 (axis ID is not allowed, or axis does not exist within the system). |
Prerequisites
Library | Version |
---|---|
Tc2_MC2 | 3.3.59 |