MC_ConvertIncPosToPos
The function block MC_ConvertIncPosToPos converts incremental encoder positions into a corresponding NC axis position.
The incremental position is scaled with the scaling factor and the currently valid position offset is applied. The determined NC axis position is in the same coordinate system as the actual position of the axis.
Please note: For the incremental position, bear in mind that the incremental encoder position regularly overflows. The conversion does not take past or future overflows into account and the result is based on current encoder feedback.
Inputs
VAR_INPUT
Axis : AXIS_REF;
IncPos : UDINT;
Options : ST_NcPositionConversionOptions;
END_VAR
Name | Type | Description |
---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. It contains the current axis status, including position, velocity or error state, among other parameters. | |
InPos | UDINT | Incremental encoder position |
Options | Optional parameters |
Outputs
VAR_OUTPUT
Valid : BOOL;
Position : LREAL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Valid | BOOL | Supplies the NC axis position corresponding to dcTime. This is an NC axis position that has been scaled and provided with an offset, with, for instance, physical units: degrees or millimeters. |
Position | LREAL | Position of the NC axis |
Error | BOOL | TRUE, if an error occurs. |
ErrorID | UDINT | Returns the error number if an error occurs, e.g. error 0x4012 (axis ID is not allowed, or axis does not exist within the system). |
Prerequisites
Library | Version |
---|---|
Tc2_MC2 | 3.3.59 |