E_NcDriveType
TwinCAT supports different drives, these are defined in the enum E_NcDriveType.
TYPE E_NcDriveType :
(
NcDriveType_undefined := 0,
NcDriveType_M2400_DAC1 := 1,
NcDriveType_M2400_DAC2 := 2,
NcDriveType_M2400_DAC3 := 3,
NcDriveType_M2400_DAC4 := 4,
NcDriveType_KL4xxx := 5,
NcDriveType_KL4xxx_NonLinear := 6,
NcDriveType_Discete_TwoSpeed := 7,
NcDriveType_Stepper := 8,
NcDriveType_Sercos := 9,
NcDriveType_KL5051 := 10,
NcDriveType_AX2000_B200 := 11,
NcDriveType_ProfilDrive := 12,
NcDriveType_Universal := 13,
NcDriveType_NcBackplane := 14,
NcDriveType_CANopen_Lenze := 15,
NcDriveType_CANopen_DS402_MDP742 := 16,
NcDriveType_AX2000_B900 := 17,
NcDriveType_KL2531_Stepper := 20,
NcDriveType_KL2532_DC := 21,
NcDriveType_TCOM := 22,
NcDriveType_MDP_733 := 23,
NcDriveType_MDP_703 := 24
)DWORD;
END_TYPE
E_NcDriveType | Description |
---|---|
NcDriveType_undefined |
|
NcDriveType_M2400_DAC1 |
|
NcDriveType_M2400_DAC2 |
|
NcDriveType_M2400_DAC3 |
|
NcDriveType_M2400_DAC4 |
|
NcDriveType_KL4xxx | MDP 252/253: KL4xxx, PWM KL2502_30K (Frq-Cnt pulse mode), KL4132 (16-bit), Pulse-Train KL2521, IP2512 |
NcDriveType_KL4xxx_NonLinear | MDP 252/253: analog type for non-linear characteristics |
NcDriveType_Discete_TwoSpeed |
|
NcDriveType_Stepper |
|
NcDriveType_Sercos |
|
NcDriveType_KL5051 | MDP 510: BiSSI Drive KL5051 with 32 bits (see KL4xxx) |
NcDriveType_AX2000_B200 | AX2000-B200 Lightbus, incremental with 32 bits (AX2000) |
NcDriveType_ProfilDrive | Incremental with 32 Bit |
NcDriveType_Universal | Variable bit mask (max. 32 bits, signed value) |
NcDriveType_NcBackplane | Variable bit mask (max. 32 bits, signed value) |
NcDriveType_CANopen_Lenze | CANopen Lenze (max. 32 bits, signed value) |
NcDriveType_CANopen_DS402_MDP742 | MDP 742 (DS402): CANopen and EtherCAT (AX2000-B510, AX2000-B1x0, EL7201, AX8000) |
NcDriveType_AX2000_B900 | AX2000-B900 Ethernet (max. 32 bits, signed value) |
NcDriveType_KL2531_Stepper | Stepper motor terminal KL2531/KL2541 |
NcDriveType_KL2532_DC | 2-channel DC motor stage KL2532/KL2542, 2-channel PWM DC motor stage KL2535/KL2545 |
NcDriveType_TCOM | TCOM Drive -> Interface to Soft Drive |
NcDriveType_MDP_733 | MDP 733: Modular Device Profile MDP 733 for DC (e.g. EL7332/EL7342) |
NcDriveType_MDP_703 | MDP 703: Modular Device Profile MDP 703 for stepper (e.g. EL7031/EL7041) |