MC_ReadDriveOperationMode
The function block MC_ReadDriveOperationMode reads the currently active operation mode of the drive device linked to the NC axis.
Inputs
VAR_INPUT
Execute : BOOL;
Options : ST_DriveOperationModeOptions;
END_VARName | Type | Description |
|---|---|---|
Execute | BOOL | The command is executed with a rising edge. |
Options | ST_DriveOperationModeOptions | Not implemented. |
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Axis | Axis data structure that unambiguously addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state. |
Outputs
VAR_OUTPUT
Done : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
DriveOperationMode : E_DriveOperationMode;
END_VARName | Type | Description |
|---|---|---|
Done | BOOL | Becomes TRUE, if the command was completed successfully. |
Busy | BOOL | The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, Done, CommandAborted or Error, is set. |
Error | BOOL | Becomes TRUE, as soon as an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |
DriveOperationMode | E_DriveOperationMode | Currently active operation mode of the connected drive device (E_DriveOperationMode). |
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v3.0.0 | PC or CX (x86 or x64) | Tc2_MC2 |