Globale_Variablen_LON
Default values for all send function blocks
VAR_GLOBAL CONSTANT
tMinSendTimeDefault := t#1000ms,
tMaxSendTimeDefault := t#0s,
bAutoDefault := FALSE,
bSendInitDefault := FALSE,
END_VARtMinSendTimeDefault: Default value for all send function blocks Applies to automatic mode. The modified value is sent once after this time has elapsed.
tMaxSendTimeDefault: Default value for all send function blocks Applies to automatic mode. The value is sent once this time has elapsed, irrespective of any change in value.
bAutoDefault: Default value for all send function blocks Switching on automatic mode.
bSendInitDefault: Default value for all send function blocks After switching on the data is sent once.