ST_LON_WriteData
Structure of the send buffer
TYPE ST_LON_WriteData :
STRUCT
wNVIndex : WORD;
udiSrcAddrWriteValue : PVOID;
uiLenWriteValue : UINT;
udiAdrBusy : PVOID;
udiAdrErrorKL : PVOID;
END_STRUCT
END_TYPE wNVIndex: NV index.
udiSrcAddrWriteValue: Address of the value to be sent.
uiLenWriteValue: Length of the value to be sent.
udiAdrBusy: Address of output "bBusy".
udiAdrErrorKL: Address of output "dwErrorKL".
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |