str_AddressTable
Address table
TYPE str_AddressTable :
STRUCT
bType : BOOL;
Node : USINT;
bDomain : BOOL;
Member : USINT;
RPT_Timer : USINT;
Retry : USINT;
RCV_Timer : USINT;
Tx_Timer : USINT;
Group : BYTE;
END_STRUCT
END_TYPE bType: Type
Node: Node
bDomain: Domain
Member: Member
RPT_Timer: RPT_Timer
Retry: Retry
RCV_Timer: RCV_Timer
Tx_Timer: Tx_Timer
Group: Group
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |