ST_LON_SNVT_zerospan
Used by: SNVT_zerospan
TYPE ST_LON_SNVT_zerospan :
STRUCT
rZero : REAL;
rSpan : REAL;
END_STRUCT
END_TYPE rZero: Min: -163.840 / Max: 163.835 / Zero-term (16-bit signed value).
rSpan: Min: 0.0 / Max: 32.7675 / Span-factor (16-bit unsigned value).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |