ST_LON_SNVT_trans_table
Used by: SNVT_trans_table
TYPE ST_LON_SNVT_trans_table :
STRUCT
arrPoint : ARRAY[0..6] OF REAL;
byInterp_pts_0_to_1 : BYTE;
byInterp_pts_1_to_2 : BYTE;
byInterp_pts_2_to_3 : BYTE;
byInterp_pts_3_to_4 : BYTE;
byInterp_pts_4_to_5 : BYTE;
byInterp_pts_5_to_6 : BYTE;
byInterp_pts_6_to_0 : BYTE;
END_STRUCT
END_TYPE arrPoint: Points (array of 7 points).
byInterp_pts_0_to_1: Min: 0 / Max: 1 / Interpolation for point 0 to point 1 (interpolation method code).
byInterp_pts_1_to_2: Min: 0 / Max: 1 / Interpolation for point 1 to point 2 (interpolation method code).
byInterp_pts_2_to_3: Min: 0 / Max: 1 / Interpolation for point 2 to point 3 (interpolation method code).
byInterp_pts_3_to_4: Min: 0 / Max: 1 / Interpolation for point 3 to point 4 (interpolation method code).
byInterp_pts_4_to_5: Min: 0 / Max: 1 / Interpolation for point 4 to point 5 (interpolation method code).
byInterp_pts_5_to_6: Min: 0 / Max: 1 / Interpolation for point 5 to point 6 (interpolation method code).
byInterp_pts_6_to_0: Min: 0 / Max: 1 / Interpolation for point 6 to point 0 (interpolation method code). This field is used when multiple interpolation tables are linked.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |