ST_LON_SNVT_tod_event
Used by: SNVT_tod_event
TYPE ST_LON_SNVT_tod_event :
STRUCT
eCurrent_state : E_LON_occup_t;
eNext_state : E_LON_occup_t;
uiTime_to_next_state : UINT;
END_STRUCT
END_TYPE eCurrent_state: Occupancy, current (occupancy code names) (see E_LON_occup_t).
eNext_state: Occupancy, next (occupancy code names) (see E_LON_occup_t).
uiTime_to_next_state: Min: 0 / Max: 65535 / Time to next state (minutes).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |