ST_LON_SNVT_switch
Used by: SNVT_switch
TYPE ST_LON_SNVT_switch :
STRUCT
rValue : REAL;
siState : SINT;
END_STRUCT
END_TYPE rValue: Min: 0 / Max: 100 / Value (% of full level).
siState: Min: -1 / Max: 1 / State (state code). This field can either be -1 (NULL), 0 (OFF), or 1 (ON).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |