ST_LON_SNVT_setting
Used by: SNVT_setting
TYPE ST_LON_SNVT_setting :
STRUCT
eFunction : E_LON_setting_t;
rSetting : REAL;
rRotation : REAL;
END_STRUCT
END_TYPE eFunction: Setting control function (setting control function names) (see E_LON_setting_t).
rSetting: Min: 0 / Max: 100 / Scene setting level (% of full level).
rRotation: Min: -359.98 / Max: 360.00 / Rotation angle (degrees).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |