ST_LON_SNVT_reg_val
Used by: SNVT_rac_val
TYPE ST_LON_SNVT_reg_val :
STRUCT
diRaw : DINT;
eUnit : E_LON_reg_val_unit_t;
byNr_decimals : BYTE;
END_STRUCT
END_TYPE diRaw: Raw value.
eUnit: Unit code (defines unit of measure) (see E_LON_reg_val_unit_t).
byNr_decimals: Number of decimals (digits to right of decimal point).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |