ST_LON_SNVT_pump_sensor
Used by: SNVT_pump_sensor
TYPE ST_LON_SNVT_pump_sensor :
STRUCT
rRotational_speed : REAL;
rBody_temperature : REAL;
rMotor_external_temperature : REAL;
rMotor_internal_temperature : REAL;
eMotor_overloaded : E_LON_boolean_t;
eOil_level_low : E_LON_boolean_t;
ePhase_imbalance_detected : E_LON_boolean_t;
rCurrent_usage : REAL;
rPower_usage : REAL;
eTemperature_control : E_LON_unit_temp_t;
eElectromagnetic_brake_active : E_LON_boolean_t;
eFriction_brake_active : E_LON_boolean_t;
eGas_brake_active : E_LON_boolean_t;
END_STRUCT
END_TYPE rRotational_speed: Min: 0 / Max: 6553.5 / Rotational speed.
rBody_temperature: Min: -274 / Max: 6279.5 / Body temperature.
rMotor_external_temperature: Min: -274 / Max: 6279.5 / Motor external temp.
rMotor_internal_temperature: Min: -274 / Max: 6279.5 / Motor internal temp.
eMotor_overloaded: Motor overloaded (boolean) (see E_LON_boolean_t).
eOil_level_low: Oil level low (boolean) (see E_LON_boolean_t).
ePhase_imbalance_detected: Phase imbalance (boolean) (see E_LON_boolean_t).
rCurrent_usage: Min: -3276.8 / Max: 3276.7 / Current usage.
rPower_usage: Min: 0 / Max: 6553.5 / Power usage.
eTemperature_control: Pump body temp control status (temperature control status names) (see E_LON_unit_temp_t).
eElectromagnetic_brake_active: Electromagnetic brake active (boolean) (see E_LON_boolean_t).
eFriction_brake_active: Friction brake active (boolean) (see E_LON_boolean_t).
eGas_brake_active: Gas brake active (boolean) (see E_LON_boolean_t).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |