ST_LON_SNVT_ptz
Used by: SNVT_ptz
TYPE ST_LON_SNVT_ptz :
STRUCT
ePan_dir : E_LON_pan_dir_t;
rPan_speed : REAL;
eTilt_dir : E_LON_tilt_dir_t;
rTilt_speed : REAL;
eZoom : E_LON_zoom_t;
rZoom_speed : REAL;
END_STRUCT
END_TYPE ePan_dir: Pan direction (pan direction names) (see E_LON_pan_dir_t).
rPan_speed: Min: 0 / Max: 100 / Pan speed (% of full level).
eTilt_dir: Tilt direction (tilt direction names) (see E_LON_tilt_dir_t).
rTilt_speed: Min: 0 / Max: 100 / Tilt speed (% of full level).
eZoom: Zoom direction (zoom direction names) (see E_LON_zoom_t).
rZoom_speed: Min: 0 / Max: 100 / Zoom speed (% of full level).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |