ST_LON_SNVT_privacyzone
Used by: SNVT_privacyzone
TYPE ST_LON_SNVT_privacyzone :
STRUCT
eAction : E_LON_privacyzone_t;
byNumber : BYTE;
uiCamera_id : UINT;
END_STRUCT
END_TYPE eAction: Privacy zone action type (privacy zone action type names) (see E_LON_privacyzone_t).
byNumber: Min: 0 / Max: 255 / Zone number (zone number).
uiCamera_id: Min: 0 / Max: 65535 / Camera ID (ID number).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |