ST_LON_SNVT_preset
Used by: SNVT_preset
TYPE ST_LON_SNVT_preset :
STRUCT
eLearn : E_LON_learn_mode_t;
uiSelector : UINT;
arrValue : ARRAY[0..3] OF BYTE;
uiDay : UINT;
uiHour : UINT;
uiMinute : UINT;
uiSecond : UINT;
uiMillisecond : UINT;
END_STRUCT
END_TYPE eLearn: Learn mode (learn mode names) (see E_LON_learn_mode_t).
uiSelector: Min: 0 / Max: 65535 / Selector (16-bit unsigned value). The selector is used to choose which preset.
arrValue: Value (array of 4 bytes).
uiDay: Min: 0 / Max: 65535 / Days (days). The value 65535 represents NULL or unknown elapsed time.
uiHour: Min: 0 / Max: 23 / Hours (hours). This field uses a 24-hour value.
uiMinute: Min: 0 / Max: 59 / Minutes (minutes).
uiSecond: Min: 0 / Max: 59 / Seconds (seconds).
uiMillisecond: Min: 0 / Max: 999 / Milliseconds (milliseconds).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |