ST_LON_SNVT_pos_ctrl
Used by: SNVT_pos_ctrl
TYPE ST_LON_SNVT_pos_ctrl :
STRUCT
uiReceiver_id : UINT;
uiController_id : UINT;
byController_prio : BYTE;
eFunction : E_LON_cam_func_t;
eAction : E_LON_cam_act_t;
stValue : ST_LON_Value;
END_STRUCT
END_TYPE uiReceiver_id: Min: 0 / Max: 65535 / Receiver ID (ID number).
uiController_id: Min: 0 / Max: 65535 / Controller ID (ID number).
byController_prio: Min: 0 / Max: 100 / Controller priority (priority value).
eFunction: Camera function (camera function names) (see E_LON_cam_func_t).
eAction: Camera action (camera action names) (see E_LON_cam_act_t).
stValue: Function value (see ST_LON_Value).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |