ST_LON_SNVT_obj_status
Used by: SNVT_obj_status
TYPE ST_LON_SNVT_obj_status :
STRUCT
uiObject_id : UINT;
bInvalid_id : BOOL;
bInvalid_request : BOOL;
bDisabled : BOOL;
bOut_of_limits : BOOL;
bOpen_circuit : BOOL;
bOut_of_service : BOOL;
bMechanical_fault : BOOL;
bFeedback_failure : BOOL;
bOver_range : BOOL;
bUnder_range : BOOL;
bElectrical_fault : BOOL;
bUnable_to_measure : BOOL;
bComm_failure : BOOL;
bFail_self_test : BOOL;
bSelf_test_in_progress : BOOL;
bLocked_out : BOOL;
bManual_control : BOOL;
bIn_alarm : BOOL;
bIn_override : BOOL;
bReport_mask : BOOL;
bProgramming_mode : BOOL;
bProgramming_fail : BOOL;
bAlarm_notify_disabled : BOOL;
bReset_complete : BOOL;
byReserved2 : BYTE;
END_STRUCT
END_TYPE uiObject_id: Min: 0 / Max: 65535 / Object ID (object index).
bInvalid_id: Invalid-ID flag (boolean).
bInvalid_request: Invalid-request flag (boolean).
bDisabled: Disabled flag (boolean).
bOut_of_limits: Out-of-limits flag (boolean).
bOpen_circuit: Open-circuit flag (boolean).
bOut_of_service: Out-of-service flag (boolean).
bMechanical_fault: Mechanical-fault flag (boolean).
bFeedback_failure: Feedback-failure flag (boolean).
bOver_range: Over-range flag (boolean).
bUnder_range: Under-range flag (boolean).
bElectrical_fault: Electrical-fault flag (boolean).
bUnable_to_measure: Unable-to-measure flag (boolean).
bComm_failure: Communications-failure flag (boolean).
bFail_self_test: Failed-self-test flag (boolean).
bSelf_test_in_progress: Self-test-in-progress flag (boolean).
bLocked_out: Locked-out flag (boolean).
bManual_control: Manual-control flag (boolean).
bIn_alarm: Input-alarm flag (boolean).
bIn_override: Input-override flag (boolean).
bReport_mask: Report-mask flag (boolean).
bProgramming_mode: Programming-mode flag (boolean).
bProgramming_fail: Programming-fail flag (boolean).
bAlarm_notify_disabled: Alarm-notify-disabled flag (boolean).
bReset_complete: Reset (boolean).
byReserved2: This field is reserved.
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |