ST_LON_SNVT_nv_type
Used by: SNVT_nv_type
TYPE ST_LON_SNVT_nv_type :
STRUCT
arrType_program_ID : ARRAY[0..7] OF BYTE;
byType_scope : BYTE;
uiType_index : UINT;
eType_category : E_LON_nv_type_category_t;
byType_length : BYTE;
iScaling_factor_a : INT;
iScaling_factor_b : INT;
iScaling_factor_c : INT;
END_STRUCT
END_TYPE
arrType_program_ID: Min: 0 / Max: 255 / Type program ID. Program ID template of the resource file containing the network variable type definition.
byType_scope: Min: 0 / Max: 6 / Type scope (file scope). Scope of the resource file containing the network variable type definition.
uiType_index: Min: 1 / Max: 65535 / Type index (type index). Index within the specified resource file of the network variable type definition.
eType_category: Type category (type category names) (see E_LON_nv_type_category_t). Type category of the network variable type.
byType_length: Min: 1 / Max: 31 / Type length (bytes). Length of the network variable type
iScaling_factor_a: Min: -32768 / Max: 32767 / Scaling factor a. Scaling multiplier 'a' where ScaledValue = a*(10**b)*(RawValue+c)
iScaling_factor_b: Min: -32768 / Max: 32767 / Scaling factor b. Exponent 'b' where ScaledValue = a*(10**b)*(RawValue+c)
iScaling_factor_c: Min: -32768 / Max: 32767 / Scaling Factor c. Offset 'c' where ScaledValue = a*(10**b)*(RawValue+c)
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |