ST_LON_SNVT_muldiv
Used by: SNVT_muldiv
TYPE ST_LON_SNVT_muldiv :
STRUCT
uiMultiplier : UINT;
uiDivisor : UINT;
END_STRUCT
END_TYPE uiMultiplier: Min: 0 / Max: 65535 / Multiplier (16-bit unsigned value).
uiDivisor: Min: 0 / Max: 65535 / Divisor (16-bit unsigned value).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |