ST_LON_SNVT_log_fx_status
Used by: SNVT_log_fx_status
TYPE ST_LON_SNVT_log_fx_status :
STRUCT
byRequestor_subnet : BYTE;
byRequestor_node : BYTE;
uiLog_number : UINT;
rComplete : REAL;
END_STRUCT
END_TYPE
byRequestor_subnet: Min: 1 / Max: 255 / Requestor subnet ID. Subnet ID of the device that requested the current log file transfer. Invalid if a file transfer is not active.
byRequestor_node: Min: 1 / Max: 255 / Requestor node ID. Node ID of the device that requested the current log file transfer. Invalid if a file transfer is not active.
uiLog_number: Min: 1 / Max: 65535 / Data log number. Log number for the log file currently being transferred via FTP. Invalid if none.
rComplete: Min: 0 / Max: 100 / Data log file transfer percent complete. Percent of the current data log file transfer that has been completed. Invalid if none.
Requirements
Development Environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |