ST_LON_SNVT_hvac_overid
Used by: SNVT_hvac_overid
TYPE ST_LON_SNVT_hvac_overid :
STRUCT
eState : E_LON_hvac_overid_t;
rPercent : REAL;
uiFlow : UINT;
END_STRUCT
END_TYPE eState: HVAC override state (override state names) (see E_LON_hvac_overid_t).
rPercent: Min: -163,84 / Max: 163,835 / Percent (% of full scale). Position or flow override value.
uiFlow: Min: 0 / Max: 65535 / Flow (liters/second).
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_LON from 3.3.4.0 |